How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| D: | 2.69 | BD: | 5.88 |
| I: | 3.77 in | AK: | 4.5 |
| AJ: | 5.88 | AB: | 4.07 |
| G: | 1.94 | AF: | 0.19 |
| T: | 1.188 | AG: | 4.65 |
| V: | 1.94 in | AA: | 8.88 |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 4.63 in | BF: | 0.41 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 19 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output RPM: | 350 |
| Model Code: | 23YF | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

