How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| BD: | 5.88 | D: | 2.69 |
| T: | 1.188 | BF: | 0.41 |
| V: | 1.94 in | LQ: | 4.63 in |
| AJ: | 5.88 | LL: | 2.12 in |
| I: | 3.77 in | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output RPM: | 350 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.89 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

