How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| T: | 1.188 | BD: | 5.88 |
| AB: | 4.07 | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.94 |
| AA: | 8.88 | D: | 2.69 |
| AG: | 4.65 | LQ: | 4.63 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

