How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.07 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BE: | 0.38 in | V: | 1.94 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AG: | 4.65 | LQ: | 4.63 in |
| T: | 1.188 | LL: | 2.12 in |
| D: | 2.69 | G: | 1.94 |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | AA: | 8.88 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

