How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.188 |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| G: | 1.94 | AA: | 8.88 |
| BD: | 5.88 | AG: | 4.65 |
| D: | 2.69 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| LL: | 2.12 in | LQ: | 4.63 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.847 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Bore Code: | 19 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output RPM: | 35 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Model Code: | 23YF | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

