How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.94 |
| BD: | 5.88 | D: | 2.69 |
| AK: | 4.5 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| AB: | 4.07 | V: | 1.94 in |
| BE: | 0.38 in | H: | 0.53 in |
| LQ: | 4.63 in | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | I: | 3.77 in |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.674 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Model Code: | 23YF | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

