How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | V: | 1.94 in |
| BE: | 0.38 in | I: | 3.77 in |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | AA: | 8.88 |
| LL: | 2.12 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| LQ: | 4.63 in | AB: | 4.07 |
| BD: | 5.88 | P: | 1.88 in |
| BF: | 0.41 | AJ: | 5.88 |
| AG: | 4.65 | D: | 2.69 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 3.47 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Bore Code: | 19 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

