How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.188 |
| AE2: | 0.56 | AA: | 8.88 |
| AB: | 4.07 | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.88 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | LQ: | 4.63 in |
| AG: | 4.65 | V: | 1.94 in |
| D: | 2.69 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 23YF | Series Code: | OE |
| Center Distance (in): | 2.375 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

