How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 4.63 in |
| AG: | 4.65 | LL: | 2.12 in |
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | H: | 0.53 in |
| T: | 1.188 | AK: | 4.5 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.69 | AE2: | 0.56 |
| V: | 1.94 in | AJ: | 5.88 |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.455 |
| Model Code: | 23YF | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

