Grove Gear 23YF-1-1.250-140TC-10-L2
Part #:23YF-1-1.250-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LQ: | 4.63 in |
| AE2: | 0.56 | AB: | 4.07 |
| T: | 1.25 | V: | 1.94 in |
| AK: | 4.5 | G: | 1.94 |
| AJ: | 5.88 | P: | 1.88 in |
| LL: | 2.12 in | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AF: | 0.19 | AG: | 4.65 |
| AA: | 8.88 | BD: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 3.08 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

