Grove Gear 23YF-1-1.250-140TC-10-L3
Part #:23YF-1-1.250-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| G: | 1.94 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 4.63 in |
| BF: | 0.41 | AJ: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| AG: | 4.65 | I: | 3.77 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.25 | AA: | 8.88 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Model Code: | 23YF | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

