Grove Gear 23YF-1-1.250-140TC-10-L4
Part #:23YF-1-1.250-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.25 | AB: | 4.07 |
| G: | 1.94 | BE: | 0.38 in |
| LQ: | 4.63 in | I: | 3.77 in |
| AA: | 8.88 | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| LL: | 2.12 in | D: | 2.69 |
| AF: | 0.19 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

