How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | H: | 0.53 in |
| LQ: | 4.63 in | BD: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1.25 | AJ: | 5.88 |
| G: | 1.94 | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.307 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

