How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | AB: | 4.07 |
| AJ: | 5.88 | AA: | 8.88 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.69 | T: | 1.25 |
| BF: | 0.41 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | I: | 3.77 in |
| LQ: | 4.63 in | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.307 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

