Grove Gear 23YF-1-1.250-140TC-15-L1
Part #:23YF-1-1.250-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | T: | 1.25 |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| BE: | 0.38 in | AA: | 8.88 |
| I: | 3.77 in | G: | 1.94 |
| LQ: | 4.63 in | AJ: | 5.88 |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 20 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio Range: | 15:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

