Grove Gear 23YF-1-1.250-140TC-15-L3
Part #:23YF-1-1.250-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| V: | 1.94 in | AB: | 4.07 |
| AJ: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | D: | 2.69 |
| I: | 3.77 in | T: | 1.25 |
| AA: | 8.88 | AK: | 4.5 |
| AG: | 4.65 | BD: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | LQ: | 4.63 in |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

