Grove Gear 23YF-1-1.250-140TC-15-L4
Part #:23YF-1-1.250-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| I: | 3.77 in | BF: | 0.41 |
| H: | 0.53 in | LQ: | 4.63 in |
| AB: | 4.07 | AA: | 8.88 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | T: | 1.25 |
| D: | 2.69 | BD: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Model Code: | 23YF |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Bore Code: | 20 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Series Code: | OE | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

