How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 4.65 |
| AK: | 4.5 | G: | 1.94 |
| AJ: | 5.88 | LQ: | 4.63 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BD: | 5.88 |
| BF: | 0.41 | LL: | 2.12 in |
| T: | 1.25 | BE: | 0.38 in |
| D: | 2.69 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | AA: | 8.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

