How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| AK: | 4.5 | AA: | 8.88 |
| I: | 3.77 in | LL: | 2.12 in |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 1.88 in | T: | 1.25 |
| AF: | 0.19 | AB: | 4.07 |
| LQ: | 4.63 in | BF: | 0.41 |
| D: | 2.69 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

