How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 5.88 |
| AE2: | 0.56 | LL: | 2.12 in |
| P: | 1.88 in | AA: | 8.88 |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.07 | AG: | 4.65 |
| V: | 1.94 in | LQ: | 4.63 in |
| AK: | 4.5 | T: | 1.25 |
Technical Specifications
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

