How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AE2: | 0.56 | V: | 1.94 in |
| I: | 3.77 in | LQ: | 4.63 in |
| D: | 2.69 | AJ: | 5.88 |
| AF: | 0.19 | AA: | 8.88 |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.25 | G: | 1.94 |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 4.07 | BE: | 0.38 in |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Center Distance (in): | 2.375 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

