How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| D: | 2.69 | AG: | 4.65 |
| AB: | 4.07 | BD: | 5.88 |
| G: | 1.94 | T: | 1.25 |
| AK: | 4.5 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 8.88 | AE2: | 0.56 |
| LQ: | 4.63 in | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.32 |
| Output Diameter (in): | 1.25 in | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 20 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

