How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| P: | 1.88 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | D: | 2.69 |
| AK: | 4.5 | T: | 1.25 |
| V: | 1.94 in | H: | 0.53 in |
| LQ: | 4.63 in | G: | 1.94 |
| AG: | 4.65 | BF: | 0.41 |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

