How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| H: | 0.53 in | AF: | 0.19 |
| BF: | 0.41 | AG: | 4.65 |
| G: | 1.94 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AB: | 4.07 | AA: | 8.88 |
| I: | 3.77 in | V: | 1.94 in |
| BD: | 5.88 | T: | 1.25 |
| D: | 2.69 | AK: | 4.5 |
| LQ: | 4.63 in | P: | 1.88 in |
Technical Specifications
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Service Factor: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

