How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| H: | 0.53 in | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BF: | 0.41 | D: | 2.69 |
| BD: | 5.88 | G: | 1.94 |
| AA: | 8.88 | AJ: | 5.88 |
| I: | 3.77 in | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1.25 | P: | 1.88 in |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

