How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | D: | 2.69 |
| AE2: | 0.56 | AA: | 8.88 |
| AF: | 0.19 | LQ: | 4.63 in |
| AJ: | 5.88 | BE: | 0.38 in |
| T: | 1.25 | I: | 3.77 in |
| AK: | 4.5 | G: | 1.94 |
| BD: | 5.88 | V: | 1.94 in |
| AB: | 4.07 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AG: | 4.65 | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.674 | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

