How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| AF: | 0.19 | I: | 3.77 in |
| AA: | 8.88 | BD: | 5.88 |
| G: | 1.94 | T: | 1.25 |
| LQ: | 4.63 in | AB: | 4.07 |
| D: | 2.69 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| P: | 1.88 in | AJ: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 233 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.47 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

