How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | BE: | 0.38 in |
| LQ: | 4.63 in | AB: | 4.07 |
| BF: | 0.41 | AG: | 4.65 |
| AF: | 0.19 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| G: | 1.94 | H: | 0.53 in |
| BD: | 5.88 | T: | 1.25 |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Assembly: | YF-1 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

