How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | D: | 2.69 |
| AK: | 4.5 | LQ: | 4.63 in |
| AJ: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | BD: | 5.88 |
| AA: | 8.88 | BE: | 0.38 in |
| G: | 1.94 | AG: | 4.65 |
| H: | 0.53 in | T: | 1.25 |
| AB: | 4.07 | I: | 3.77 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

