How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BD: | 5.88 | V: | 1.94 in |
| AG: | 4.65 | AJ: | 5.88 |
| G: | 1.94 | I: | 3.77 in |
| T: | 1.25 | H: | 0.53 in |
| AF: | 0.19 | LQ: | 4.63 in |
| AE2: | 0.56 | AA: | 8.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| AB: | 4.07 | D: | 2.69 |
Technical Specifications
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 20 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

