How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8.88 |
| T: | 1.25 | G: | 1.94 |
| BF: | 0.41 | D: | 2.69 |
| AK: | 4.5 | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| I: | 3.77 in | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.07 | AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Assembly: | YF-1 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

