How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| AG: | 4.65 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| G: | 1.94 | AA: | 8.88 |
| AE2: | 0.56 | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 4.63 in | LL: | 2.12 in |
| P: | 1.88 in | BF: | 0.41 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.455 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

