How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AG: | 4.65 |
| LL: | 2.12 in | AJ: | 5.88 |
| LQ: | 4.63 in | AE2: | 0.56 |
| AA: | 8.88 | D: | 2.69 |
| BF: | 0.41 | G: | 1.94 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.88 in | T: | 1.25 |
| I: | 3.77 in | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 23YF |
| Bore Code: | 20 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

