How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| H: | 0.53 in | P: | 1.88 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AJ: | 7.25 | AE2: | 0.56 |
| D: | 2.69 | AG: | 4.65 |
| AA: | 8.88 | LL: | 2.12 in |
| I: | 3.77 in | BD: | 9 |
| BF: | 0.53 | T: | 1.25 |
| AF: | 0.19 | AB: | 4.07 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Bore Code: | 20 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 3.08 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

