How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | G: | 1.94 |
| AF: | 0.19 | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| V: | 1.94 in | AJ: | 7.25 |
| T: | 1.25 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| D: | 2.69 | I: | 3.77 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| AE2: | 0.56 | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.08 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

