How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 3.77 in |
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| BD: | 9 | LQ1: | 5.06 in |
| H: | 0.53 in | T: | 1.25 |
| AA: | 8.88 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | D: | 2.69 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

