How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AJ: | 7.25 | AF: | 0.19 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 1.25 | BE1: | 0.5 in |
| I: | 3.77 in | D: | 2.69 |
| LQ1: | 5.06 in | AE2: | 0.56 |
| AG: | 4.65 | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.08 | Input RPM: | 1,750 |
| Model Code: | 23YF | Ratio: | 10:1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output RPM: | 175 | Assembly: | YF-1 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

