How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 8.88 |
| P: | 1.88 in | LL: | 2.12 in |
| AE2: | 0.56 | LQ1: | 5.06 in |
| AJ: | 7.25 | G: | 1.94 |
| T: | 1.25 | I: | 3.77 in |
| AG: | 4.65 | BE1: | 0.5 in |
| AF: | 0.19 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| D: | 2.69 | AB: | 4.07 |
| BD: | 9 | Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

