How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | T: | 1.25 |
| AG: | 4.65 | D: | 2.69 |
| AE2: | 0.56 | BF: | 0.53 |
| P: | 1.88 in | AA: | 8.88 |
| G: | 1.94 | BE1: | 0.5 in |
| I: | 3.77 in | LQ1: | 5.06 in |
Technical Specifications
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.3 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.125 |
| Bore Code: | 20 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

