How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 7.25 |
| I: | 3.77 in | H: | 0.53 in |
| AB: | 4.07 | V: | 1.94 in |
| BF: | 0.53 | LL: | 2.12 in |
| BE1: | 0.5 in | P: | 1.88 in |
| T: | 1.25 | D: | 2.69 |
| AA: | 8.88 | AE2: | 0.56 |
| BD: | 9 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AF: | 0.19 | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 15:1 |
| Model Code: | 23YF | Input HP @ 1750 RPM: | 2.3 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

