How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AA: | 8.88 | AB: | 4.07 |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 3.77 in | BD: | 9 |
| D: | 2.69 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.25 |
| LQ1: | 5.06 in | AK: | 8.5 |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 20 | Assembly: | YF-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 20:1 | Model Code: | 23YF |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series Code: | OE |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

