How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 8.88 |
| AJ: | 7.25 | AG: | 4.65 |
| I: | 3.77 in | BE1: | 0.5 in |
| D: | 2.69 | G: | 1.94 |
| AB: | 4.07 | T: | 1.25 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AF: | 0.19 |
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | LQ1: | 5.06 in |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 87.5 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.83 |
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

