How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 9 | G: | 1.94 |
| I: | 3.77 in | AJ: | 7.25 |
| D: | 2.69 | AF: | 0.19 |
| AG: | 4.65 | T: | 1.25 |
| V: | 1.94 in | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 5.06 in |
| AE2: | 0.56 | AA: | 8.88 |
| LL: | 2.12 in | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 25:1 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Gear Type: | Worm |
| Ratio: | 25:1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

