How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| AA: | 8.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| G: | 1.94 | I: | 3.77 in |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 7.25 | AB: | 4.07 |
| LQ1: | 5.06 in | BE1: | 0.5 in |
| BD: | 9 | AE2: | 0.56 |
| T: | 1.25 | D: | 2.69 |
| P: | 1.88 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 25:1 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

