How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 8.88 | AG: | 4.65 |
| H: | 0.53 in | LQ1: | 5.06 in |
| V: | 1.94 in | T: | 1.25 |
| LL: | 2.12 in | AF: | 0.19 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | AB: | 4.07 |
| BE1: | 0.5 in | AE2: | 0.56 |
| P: | 1.88 in | BD: | 9 |
| G: | 1.94 | D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Model Code: | 23YF | Series Code: | OE |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

