How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| AK: | 8.5 | LL: | 2.12 in |
| T: | 1.25 | I: | 3.77 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | AA: | 8.88 |
| AF: | 0.19 | AG: | 4.65 |
| D: | 2.69 | P: | 1.88 in |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 5.06 in | G: | 1.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 20 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

