How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.25 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| G: | 1.94 | I: | 3.77 in |
| D: | 2.69 | H: | 0.53 in |
| BF: | 0.53 | V: | 1.94 in |
| BD: | 9 | P: | 1.88 in |
| AB: | 4.07 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Input RPM: | 1,750 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

