How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AJ: | 7.25 |
| G: | 1.94 | BD: | 9 |
| T: | 1.25 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LQ1: | 5.06 in |
| V: | 1.94 in | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
| H: | 0.53 in | AA: | 8.88 |
| P: | 1.88 in | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Model Code: | 23YF | Bore Code: | 20 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

