How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 3.77 in | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.56 |
| BE1: | 0.5 in | AG: | 4.65 |
| AA: | 8.88 | P: | 1.88 in |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.69 |
| LQ1: | 5.06 in | G: | 1.94 |
| BD: | 9 | AB: | 4.07 |
Technical Specifications
| Bore Code: | 20 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Service Factor: | 1 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

