How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.53 |
| AJ: | 7.25 | G: | 1.94 |
| AB: | 4.07 | LQ1: | 5.06 in |
| AE2: | 0.56 | AK: | 8.5 |
| BD: | 9 | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BE1: | 0.5 in |
| I: | 3.77 in | AF: | 0.19 |
| AA: | 8.88 | T: | 1.25 |
Technical Specifications
| Ratio Range: | 40:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 1.04 | Gear Type: | Worm |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

